1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Epoxy Putty L

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,950.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It has a strong adhesive force and is especially ideal for fixing concrete and PVC products
·Ideal for fixing and waterproofing the wall penetration parts of pipes and improving the waterproofness of accessories
·It is an easy-to-use mixing type that is made just by mixing the main agent and the curing agent in a 1:1 ratio
·Summer and winter types are available. Please choose in consideration of the time of use etc.
·Estimated time of use: Summer / April to October (20 to 35 degrees Celsius), Winter / November to March (5 to 20°C)
·The quick-drying type dries quickly and has excellent quick-acting properties

 
Part Number
MPT-E10-F
MPT-E10-N
MPT-E10K-F
MPT-E10K-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Type

฿ 5,950.84

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) -Winter type

฿ 8,683.23

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) -Summer type

฿ 8,670.31

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) Quick-dry typeWinter type

฿ 8,680.41

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) Quick-dry typeSummer type

Loading...

  1. 1

Basic Information

Color Grey Material Resin