1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Epoxy Putty (1-Liquid Type)

PARTS FOR ELECTRIC FACILITIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 651.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for waterproofing a handhole to which a connector or long connector is installed.
· No mixing required — all you need is apply one liquid and wait for it to cure at room temperature, which makes application easy.
· Very elastic, absorbs impact, and conforms to the shrinkage of the material to which the putty is applied.
· Suitable for bonding various types of materials (concrete, mortar, PVC resin).
· MPT-GE100 comes with a spatula that can be used to directly spread the putty.

 
Part Number
MPT-GE330
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 651.46

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Color Grey Material Resin Capacity(ml) 330

Please check the type/dimensions/specifications of the part MPT-GE330 in the Epoxy Putty (1-Liquid Type) series.