1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mirai Handhole (Round) (Resin)

PARTS FOR ELECTRIC FACILITIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,490.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The lightweight resin body can be transported and installed with ease.
· The round construction provides 360° directional flexibility for connecting a pipe (via a connector). 
*Use a connector gasket when attaching a connector.
· Installation of a partition can separate high-current lines and low-current lines.
· The round kit type comes with no pipe and requires assembly. Use any commercial VU pipe cut to a desired length, to create a handhole appropriate for the site.

 
Part Number
MHR-3045
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,490.13

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Color Grey Material Resin Type Round
Applicable manhole cover MKPBR-300

Please check the type/dimensions/specifications of the part MHR-3045 in the Mirai Handhole (Round) (Resin) series.