1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle Adjustment Joint Frame

PARTS FOR ELECTRIC FACILITIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,822.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for adjusting the angle when the manhole lid has a drainage slope or the ground is sloped.
· Can be stacked up to 3 levels to fit a 1.5° slope angle. Can also be combined with a joint frame.

 
Part Number
MH-600-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,822.70

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Color Black Material Resin Type Made of resin (Recycled PP is used.)

Please check the type/dimensions/specifications of the part MH-600-R in the Angle Adjustment Joint Frame series.