(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It is used as a manhole lid for Mirai handhole.
・ The FRP construction is strong and lightweight for easy transport and handling.
・ When fitted with waterproof bolts, MKPB-300 and 450 can be used as waterproof types.
・ Chain included. Lid and frame can be connected. (Part number: MKPB-300, MKPB-450, SF-600-2, SF-450-8, SF-600-8)
Part Number |
---|
MKPA-450 |
MKPA-600 |
MKPB-300 |
MKPB-450 |
MKPB-600 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Classification | Applicable handhole |
---|---|---|---|---|---|---|---|
฿ 12,786.16 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Light load type | MH-450 | ||
฿ 24,545.54 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Light load type | MH-600, 6090, 9060, 900, 90160 | ||
฿ 7,378.29 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Medium load type | MH-3045 | ||
฿ 16,849.46 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Medium load type | MH-450 | ||
฿ 28,109.95 | PARTS FOR ELECTRIC FACILITIES | 1 Piece(s) | 6 Day(s) | Medium load type | MH-600, 6090, 9060, 900, 90160 |
Loading...
Color | Black | Material | Resin | Type | Made of FRP |
---|
How can we improve?
How can we improve?