1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Void Hanger For Both Reinforcing Bar Sizes D10/D13 (BKH-5M)

PARTS FOR ELECTRIC FACILITIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for securing a void pipe, PVC pipe, etc., to a reinforcing bar.
· The cable-tie design accommodates a wide range of void diameters to ensure easy, reliable installation.
· Two types are available, one corresponding to 40 mm thickness, and the other corresponding to 60 mm thickness, of concrete over the reinforcing bar.
· Kit types that let you cut the hanger to a desired length, are also available.
· Made entirely of resin to prevent rusting.

 
Part Number
BKH-5M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Type Compatibility/applicability

฿ 673.08

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) 5,000Kit productNominal void size 50 to 200

Loading...

  1. 1

Basic Information

Material Resin

Please check the type/dimensions/specifications of the part BKH-5M in the Void Hanger For Both Reinforcing Bar Sizes D10/D13 series.

Products with similar specification

Part Number
BKH-125
BKH-125L
BKH-200
BKH-200L
BKH-75
BKH-75L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLength
(mm)
Type Compatibility/applicability

฿ 133.78

10 Piece(s) 6 Day(s) 500-Nominal void sizes 50 to 125

฿ 149.67

10 Piece(s) 6 Day(s) 500Long typeNominal void sizes 50 to 125

฿ 152.28

10 Piece(s) 6 Day(s) 750-Nominal void size 50 to 200

฿ 169.31

10 Piece(s) 6 Day(s) 750Long typeNominal void size 50 to 200

฿ 123.47

10 Piece(s) 6 Day(s) 350-Nominal void size 50 to 75

฿ 138.24

10 Piece(s) 6 Day(s) 350Long typeNominal void size 50 to 75