1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Void Hanger (Freely Adjustable Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 93.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Used when fixing void pipes, VE conduits, etc., to reinforcing bars
·The concrete cover thickness from reinforcing bars can be adjusted from 35 mm to 60 mm
·You can also adjust the angle of the void tubes
·As it is a cable tie type, it can be easily and securely attached to a wide range of void diameters
·There is also a kit that can be cut to the desired length before use

 
Part Number
BKH-5MT
BKH-75T
BKH-125T
BKH-200T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Compatible diameter ø
(mm)
Compatibility/applicability

฿ 920.93

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) Kit product-Nominal void size 50 to 200

฿ 93.24

PARTS FOR ELECTRIC FACILITIES 10 Piece(s) 6 Day(s) -Up to ø90 mmNominal void size 50 to 75

฿ 99.05

PARTS FOR ELECTRIC FACILITIES 10 Piece(s) 6 Day(s) -Up to ø140 mmNominal void sizes 50 to 125

฿ 110.66

PARTS FOR ELECTRIC FACILITIES 10 Piece(s) 6 Day(s) -Up to ø220 mmNominal void size 50 to 200

Loading...

  1. 1

Basic Information

Material Resin