1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Void Support Bar (OF-BK75)

PARTS FOR ELECTRIC FACILITIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Reinforcing bars arranged in a wall or slab can be used to help secure a void pipe with ease.
· The support bar can be bent as desired.

 
Part Number
OF-BK75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Compatibility/applicability

฿ 218.02

PARTS FOR ELECTRIC FACILITIES 10 Piece(s) 6 Day(s) 500Nominal void size 75

Loading...

  1. 1

Basic Information

Material Iron

Please check the type/dimensions/specifications of the part OF-BK75 in the Void Support Bar series.

Products with similar specification

Part Number
OF-BK100
OF-BK125
OF-BK150
OF-BK200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLength
(mm)
Compatibility/applicability

฿ 231.10

10 Piece(s) 6 Day(s) 500Nominal void size 100

฿ 244.19

10 Piece(s) 6 Day(s) 600Nominal void size 125

฿ 270.35

10 Piece(s) 6 Day(s) 600Nominal void size 150

฿ 128.07

10 Piece(s) 6 Day(s) 700Nominal void size 200