(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ It is used as a penetration sleeve when passing a cable through an underground beam
・ The length can be adjusted according to the thickness of the underground beam
・ Easy connection to Miralex (F), Kakuflexi, and VE pipes
・ It has a brim to prevent water from entering from the basement
・ No rust is generated because it is made of all resin
・ With curing cap (With a function to fix the main body and the formwork, size 50, 80, 100)
Color | Grey | Material | Resin |
---|
Please check the type/dimensions/specifications of the part TS-65-600 in the Flanged Sleeve (Through Sleeve For Underground Beam) series.
Part Number |
---|
TS-30-600 |
TS-40-600 |
TS-50-600 |
TS-80-600 |
TSW-100-600 |
TSW-125-600 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Outer diameter (φD) (mm) | Type | Compatible wall thickness (mm) |
---|---|---|---|---|---|---|---|
฿ 820.56 | 1 Piece(s) | 6 Day(s) | 48.4 | - | Around 250 to 600 | ||
฿ 1,028.59 | 1 Piece(s) | 6 Day(s) | 55.3 | - | Around 250 to 600 | ||
฿ 1,214.04 | 1 Piece(s) | 6 Day(s) | 68.6 | - | Around 300 to 600 | ||
฿ 1,906.75 | 1 Piece(s) | 6 Day(s) | 100.2 | - | Around 350 to 600 | ||
฿ 3,065.18 | 1 Piece(s) | 6 Day(s) | 128 | Wide flange | Around 350 to 600 | ||
฿ 4,874.38 | 1 Piece(s) | 6 Day(s) | 154 | Wide flange | Around 400 to 600 |
How can we improve?
How can we improve?