1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Combination Coupling MIRALEX F ⇔ Thick Steel Conduit Pipe (With Screw) (FEGP-30B)

PROTECTIVE TUBE OPTION

Combination Coupling MIRALEX F ⇔ Thick Steel Conduit Pipe (With Screw) (FEGP-30B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for connecting a thick steel conduit pipe that is one size smaller. (100DD is two sizes smaller.)
*FEGP-20D is a screw-fastening type.

 
Part Number
FEGP-30B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Pipe Diameter Dimension øD1
(mm)

฿ 471.48

PROTECTIVE TUBE OPTION 1 Piece(s) 6 Day(s) MIRALEX F30 ⇔ Thick steel 3657

Loading...

  1. 1

Basic Information

Color Black Material Resin

Please check the type/dimensions/specifications of the part FEGP-30B in the Combination Coupling MIRALEX F ⇔ Thick Steel Conduit Pipe (With Screw) series.

Products with similar specification

Part Number
FEGP-100B
FEGP-100DB
FEGP-100DDB
FEGP-30DB
FEGP-40B
FEGP-40DB
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCompatible Pipe Diameter Dimension øD1
(mm)

฿ 1,218.58

1 Piece(s) 6 Day(s) MIRALEX F100 ⇔ Thick steel 104157

฿ 1,823.81

1 Piece(s) 6 Day(s) MIRALEX F100 ⇔ Thick steel 92157

฿ 2,045.47

1 Piece(s) 6 Day(s) MIRALEX F100 ⇔ Thick steel 82157

฿ 676.65

1 Piece(s) 6 Day(s) MIRALEX F30 ⇔ Thick steel 2857

฿ 516.00

1 Piece(s) 6 Day(s) MIRALEX F40 ⇔ Thick steel 4272

฿ 749.03

1 Piece(s) 6 Day(s) MIRALEX F40 ⇔ Thick steel 3672