(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ It is used for connecting MIRALEX F to each other and FEP pipes of other companies
・ FEC-20 and FEC-200 are screw mount type
Color | Black | Material | Resin |
---|
Please check the type/dimensions/specifications of the part FEC-200 in the Coupling for MIRALEX F series.
Part Number |
---|
FEC-100B |
FEC-125 |
FEC-150 |
FEC-30B |
FEC-40B |
FEC-50B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Compatible Pipe Diameter | Outer diameter (φD) (mm) |
---|---|---|---|---|---|---|
฿ 1,365.63 | 1 Piece(s) | 6 Day(s) | MIRALEX F100 | 157 | ||
฿ 1,301.49 | 1 Piece(s) | 6 Day(s) | MIRALEX F125 | 193 | ||
฿ 1,669.76 | 1 Piece(s) | 6 Day(s) | MIRALEX F150 | 227 | ||
฿ 366.17 | 1 Piece(s) | 6 Day(s) | MIRALEX F30 | 57 | ||
฿ 406.20 | 1 Piece(s) | 6 Day(s) | MIRALEX F 40 | 72 | ||
฿ 542.51 | 1 Piece(s) | 6 Day(s) | MIRALEX F50 | 84 |
How can we improve?
How can we improve?