1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

MIRALEX F (For Handhold) (FEP-30-50C)

PARTS FOR ELECTRIC FACILITIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 50‑cm straight pipe ideal for preliminary installation to a handhole, manhole, etc.
·Straight pipe with no bending tendency makes it easy to connect on site.
·With a bell mouth designed to prevent external damage at the cable lead-in, etc., without additional work.

 
Part Number
FEP-30-50C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Compatible accessory size

฿ 231.48

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) -30

Loading...

  1. 1

Basic Information

Color Black Material Resin

Please check the type/dimensions/specifications of the part FEP-30-50C in the MIRALEX F (For Handhold) series.

Products with similar specification

Part Number
FEP-100-50C
FEP-40-50C
FEP-50-50C
FEP-65-50C
FEP-80-50C
N-FEP-30-50C
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Compatible accessory size

฿ 674.68

1 Piece(s) 6 Day(s) -100

฿ 265.77

1 Piece(s) 6 Day(s) -40

฿ 317.48

1 Piece(s) 6 Day(s) -50

฿ 415.62

1 Piece(s) 6 Day(s) -65

฿ 519.03

1 Piece(s) 6 Day(s) -80

฿ 248.89

1 Piece(s) 6 Day(s) Flame-retardant type30