1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adapter For Different Diameter Pipes (Size Reducer For VE)

PARTS FOR ELECTRIC FACILITIES

Adapter For Different Diameter Pipes (Size Reducer For VE)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 536.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flame retardancy material is used. Use this product for cable installation. Used to connect to VE conduits one-size smaller.

 
Part Number
MV-100D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 536.82

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Color Black Material Resin Color Black
Compatible pipe (nominal size) Outer diameter 100 / inner diameter 82

Please check the type/dimensions/specifications of the part MV-100D in the Adapter For Different Diameter Pipes (Size Reducer For VE) series.