(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mirai Industry resin tube options MIRALEX ⇔ No-screw polyethylene-lined steel pipe / steel pipe (SGP)
Color | Black | Material | Resin |
---|
Please check the type/dimensions/specifications of the part MFGL-42 in the MIRALEX ⇔ No-Screw Polyethylene-Lined Steel Pipe / Steel Pipe (SGP) series.
Part Number |
---|
MFGL-100 |
MFGL-22 |
MFGL-28 |
MFGL-36 |
MFGL-54 |
MFGL-82 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Compatible Pipe Diameter |
---|---|---|---|---|---|
฿ 4,800.55 | 1 Piece(s) | 6 Day(s) | MIRALEX 100 ⇔ Polyethylene-lined steel pipe 104, steel pipe (SGP) 100A | ||
฿ 807.48 | 1 Piece(s) | 6 Day(s) | MIRALEX 22 ⇔ Polyethylene-lined steel pipe 22, steel pipe (SGP) 20A | ||
฿ 1,007.61 | 1 Piece(s) | 6 Day(s) | MIRALEX 28 ⇔ Polyethylene-lined steel pipe 28, steel pipe (SGP) 25A | ||
฿ 1,083.87 | 1 Piece(s) | 6 Day(s) | MIRALEX 36 ⇔ Polyethylene-lined steel pipe 36, steel pipe (SGP) 32A | ||
฿ 1,651.91 | 1 Piece(s) | 6 Day(s) | MIRALEX 54 ⇔ Polyethylene-lined steel pipe 54, steel pipe (SGP) 50A | ||
฿ 3,228.22 | 1 Piece(s) | 6 Day(s) | MIRALEX 82 ⇔ Polyethylene-lined steel pipe 82, steel pipe (SGP) 80A |
How can we improve?
How can we improve?