(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flame retardancy material used 150D is used to connect a PVC pipe one-size smaller. With O-ring
Material | Resin |
---|
Please check the type/dimensions/specifications of the part MFVE-28 in the Combination coupling Miralex⇔VE pipe (PVC pipe) series.
Part Number |
---|
MFVE-22 |
MFVE-36 |
MFVE-42 |
MFVE-54 |
MFVE-70 |
MFVE-82 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color | Compatible Pipe Diameter |
---|---|---|---|---|---|---|
฿ 322.98 | 1 Piece(s) | 6 Day(s) | Beige | MIRALEX 22 ⇔ VE pipe PVC pipe 22 | ||
฿ 389.03 | 1 Piece(s) | 6 Day(s) | Beige | MIRALEX 36 ⇔ VE pipe PVC pipe 36 | ||
฿ 403.74 | 1 Piece(s) | 6 Day(s) | Beige | MIRALEX 42 ⇔ VE pipe PVC pipe 42 | ||
฿ 493.94 | 1 Piece(s) | 6 Day(s) | Beige | MIRALEX 54 ⇔ VE pipe PVC pipe 54 | ||
฿ 587.61 | 1 Piece(s) | 6 Day(s) | Beige | MIRALEX 70 ⇔ VE pipe PVC pipe 70 | ||
฿ 723.10 | 1 Piece(s) | 6 Day(s) | Beige | MIRALEX 82 ⇔ VE pipe PVC pipe 82 |
How can we improve?
How can we improve?