(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Used for connecting MIRALEX to a box, etc.
· Can be firmly secured with a screw. (MFK-22B/28B and sizes 125/150 are single-action type.)
Color | Black | Material | Resin |
---|
Please check the type/dimensions/specifications of the part MFK-42 in the Connector series.
Part Number |
---|
MFK-22L |
MFK-28L |
MFK-36 |
MFK-54 |
MFK-70 |
MFK-82 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Compatible Pipe Diameter | Thickness (mm) | Compatible wall thickness (mm) |
---|---|---|---|---|---|---|---|
฿ 340.70 | 1 Piece(s) | 6 Day(s) | MIRALEX 22 | 3 | 11 to 18 | ||
฿ 363.91 | 1 Piece(s) | 6 Day(s) | MIRALEX 28 | 4 | 7 to 18 | ||
฿ 345.75 | 1 Piece(s) | 6 Day(s) | MIRALEX 36 | 5 | - | ||
฿ 488.02 | 1 Piece(s) | 6 Day(s) | MIRALEX 54 | 6 | - | ||
฿ 625.06 | 1 Piece(s) | 6 Day(s) | MIRALEX 70 | 6 | - | ||
฿ 989.26 | 1 Piece(s) | 6 Day(s) | MIRALEX 82 | 6 | - |
How can we improve?
How can we improve?