1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bell Mouth for Hand Hole

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 444.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ It is used for mounting MIRALEX (F) / VE pipes on handholes, manholes, etc. (Combination coupling and TS coupling are required)
・ Since it can be firmly fixed with the lock nut, you can start the next work before the epoxy putty hardens
・ Since it is made of PVC, the adhesiveness of the epoxy putty is good
・ With waterproof packing, epoxy putty is not required

 
Part Number
BMH-22
BMH-28
BMH-125P
BMH-150
BMH-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Mounting hole diameter ø
(mm)
Lock nut

฿ 444.11

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) -27 to 40Without

฿ 467.32

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) -35 to 50Without

฿ 3,102.50

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) With waterproof gasket148 to 155Included

฿ 2,492.84

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) -166 to 180Without

฿ 3,315.92

PARTS FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s) -217 to 230-

Loading...

  1. 1

Basic Information

Color Grey Material Resin