1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pest Repellent Ranger N (Mesh Sheet)

TOOL FOR ELECTRIC FACILITIES

Pest Repellent Ranger N (Mesh Sheet)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,201.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· PVC mesh sheet made of soft PVC that contains a pungent substance that rodents hate.
· Place it on top of a cable rack, MIRA Mesh, etc. to prevent chewing damage of the cable by rodents.
· Can be secured onto a rack, etc. using a cable tie, bind line, etc. Cover mounting bracket sold separately (caulking type) (Part number: SRM-CT) can be used to affix this onto MIRA Mesh.
· Hook and loop fasteners on both sides make it possible to directly wrap this around the cable, etc.

 
Part Number
MMH-NMS165
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,201.50

TOOL FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Material Resin Compatible cable finishing outer diameter ø(mm) ø40 mm

Please check the type/dimensions/specifications of the part MMH-NMS165 in the Pest Repellent Ranger N (Mesh Sheet) series.