1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pest Repellent Ranger N (Butyl Sheet)

TOOL FOR ELECTRIC FACILITIES

Pest Repellent Ranger N (Butyl Sheet)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,485.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Butyl sheet that contains a pungent substance that rodents hate.
· Simply wrap it around an applicable item.
· Can be easily cut into a desired size with scissors, utility knife, etc.

 
Part Number
MMH-NS1030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,485.81

TOOL FOR ELECTRIC FACILITIES 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Color Black Material Other Size(mm) 300 × 100

Please check the type/dimensions/specifications of the part MMH-NS1030 in the Pest Repellent Ranger N (Butyl Sheet) series.