1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MIRAFLEX SD (Anti-Rodent Specification)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,403.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· PF pipe that contains a pungent substance that rodents hate. Compared to the conventional PF pipes, this pipe reduces chewing damage by rodents.
· Various accessories designed for conventional PF pipes can be used directly.
· For safe handling, the outer layer does not contain any pungent substances that rodents hate.

 
Part Number
MFD-16-MHN
MFD-22-MHN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRequired Internal Diameter Size
(mm)
Outer Diameter
(mm)
Approximately inner diameter
(mm)

฿ 4,403.37

TOOL FOR ELECTRIC FACILITIES 1 Piece(s) 5 Day(s) 162316

฿ 8,367.66

TOOL FOR ELECTRIC FACILITIES 1 Piece(s) 5 Day(s) 2230.522

Loading...

  1. 1

Basic Information

Type Corrugated Tube Shape Without Slit Color Beige