Ultra-Slim Type Recessed Switch Box (Plastic)

Brand :
MIRAI INDUSTRY

Caution

    Product Description

    [Features]
    · An ultra-low profile type with a depth of just 35 mm.
    ·The plaster ring is a flat type that fits inside the enclosure, so it can be installed with the finished dimensions as it is at the enclosure depth (35 mm)
    · Knockouts can be removed with a screwdriver.
    · Includes convenient 4 mm bar mounting hole for preventing box tilt (no screw securing necessary).
    ·With side screw hole knockout for convenient direct mounting to light gauge steel studs
    ·No studs (With hole of ø11)
    · With partition plate (CSW-3SSNF)
    ·CSW-3SSNF comes with a flat plaster ring that is ideal for installation on partition walls (When using for driving, please attach a protective tape additionally)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat