1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Display Installation Wiring Cable (Analog RGB)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,743.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Display installation wiring cable that can be relayed by a VGA (analog RGB) DIN connector.

[Features]
· Cable for connecting a DOS/V personal computer of various manufacturers' to a display.
· A set of two installation wiring cables that can be relayed by a detachable DIN connector (20 mm in diameter) for easy wiring in pipes.
· Composite coaxial cable using a 75‑Ω coaxial cable for RGB video signals. This high quality cable has very little image deterioration even in high resolution mode, because it is noise resistant with extremely low signal loss.
· The double-shielded cable with airtight aluminum shielding on the inner side of the copper high-density braided shield material protects valuable data from most noise frequencies from low to high.
· The mold connector interior is secured with a plastic mold. Also, all surfaces have been shielded, which prevents external interference and provides noise resistance. It also has superior vibration resistance and impact resistance.
· Gold-plated pins (contacts) are used for rust resistance and to minimize concerns of signal degradation over time.

 
Part Number
KC-K100
KC-K150
KC-K200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
JAN Code

฿ 4,743.28

PC PARTS HARNESES 1 Piece(s) 3 Day(s) 104969887815458

฿ 5,564.91

PC PARTS HARNESES 1 Piece(s) 3 Day(s) 154969887815465

฿ 6,429.64

PC PARTS HARNESES 1 Piece(s) 3 Day(s) 204969887815472

Loading...

  1. 1

Basic Information

Type Cable Connector type CN1 VGA (male) Connector type CN2 Other
CN1 connector direction Straight CN2 connector direction Straight Color Black
Finished outer diameter(mm) 6.7 Cable standard UL20276 Connector Specifications Mini D-sub (HD) 15‑pin male inch screw (4-40) - DIN 14‑pin male, mini D-sub (HD) 15‑pin male inch screw (4-40) - DIN 14‑pin female