(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ultra-thin display cable, mini D-sub 15‑pin analog RGB (VGA) cable
[Features]
· Cable for connecting a personal computer of various manufacturers' to a display.
· Employs an ultra-thin cable with an outer diameter of 4.5 mm and a compact connector (approx. 40% smaller in volume compared to the conventional product). Ideal for clean handling of the cable or for neatly organizing the backside of the connected devices.
· Composite coaxial cable using a 75 Ω coaxial cable for RGB video signals. This high quality cable has very little image deterioration even in high resolution mode, because it is noise resistant with extremely low signal loss.
· A ferrite core, which absorbs high frequency noise, is equipped at both ends of the cable.
· Gold plated pins (contacts) are used for rust resistance and to minimize concerns of signal degradation over time.
· The double-shielded cable with airtight aluminum shielding on the inner side of the copper high-density braided shield material protects valuable data from most noise frequencies from low to high.
· The mold connector interior is secured with a plastic mold. Also, all surfaces have been shielded, which prevents external interference and provides noise resistance. It also has superior vibration resistance and impact resistance.
· A PC99 cable based on the PC standards co-created by Intel and Microsoft. Connectors are color coded for correct connection to a PC and peripheral equipment.
· Uses lead-free solder that contains almost no lead in the process of affixing the cable core to the pins inside the connector.
· Simplified package to minimize waste after use and for easy unpacking.
Type | Cable with ferrite core | Connector type CN1 | VGA (male) | Connector type CN2 | VGA (male) |
---|---|---|---|---|---|
CN1 connector direction | Straight | CN2 connector direction | Straight | Color | Black |
Finished outer diameter(mm) | 4.5 | Cable standard | UL20276 | Connector Specifications | Mini D-sub (HD) 15‑pin male inch screw (4-40) - Mini D-sub (HD) 15‑pin male inch screw (4-40) |
Please check the type/dimensions/specifications of the part KC-H3 in the Ultra-Thin Display Cable Mini D-Sub 15‑Pin Analog RGB (VGA) series.
Part Number |
---|
KC-H100 |
KC-H15 |
KC-H2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Length (m) | JAN Code |
---|---|---|---|---|---|---|
฿ 1,616.97 | 1 Piece(s) | 3 Day(s) | 10 | 4969887816226 | ||
฿ 642.63 | 1 Piece(s) | 3 Day(s) | 1.5 | 4969887816189 | ||
฿ 718.99 | 1 Piece(s) | 3 Day(s) | 2 | 4969887816196 |
How can we improve?
How can we improve?