1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Slim Display Cable (For Analog RGB [VGA] / Color Connector) (KC-VM2K)

VGA CABLES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fully connected display cable with a small diameter for analog VGA, color connector

[Features]
· Cable for connecting a personal computer of various manufacturers' to a display.
*Uses a thin cable not suitable for extension or use with a switcher. When using for these purposes, make sure that the distance between the personal computer and the display is 5 m or less.
· Connects a personal computer with a mini D-sub 15 pin display terminal to a display/projector.
· Employs a thin cable with an outer diameter of 5 mm and a compact connector (approx. 40% smaller in volume compared to the conventional product).
· High quality SVGA-compatible composite coaxial cable with extremely low signal loss and very little image deterioration in high resolution mode because it is noise resistant using a 75 Ω coaxial cable for RGB image signals.
· The airtight aluminum shielding on the inner side of the copper high-density braided shield material protects valuable data from most noise frequencies from low to high.
· The mold connector interior is secured with a plastic mold. Also, all surfaces have been shielded, which prevents external interference and provides noise resistance. It also has superior vibration resistance and impact resistance.
· Gold-plated pins (contacts) are used for rust resistance and to minimize concerns of signal degradation over time.
· The ferrite core acts as a noise filter to effectively absorb noises transmitted from the cable.
· A PC99 cable based on the PC standards co-created by Intel and Microsoft. Connectors are color coded for correct connection to a PC and peripheral equipment.
· Uses lead-free solder that contains almost no lead in the process of affixing the cable core to the pins inside the connector.
· Supports Windows 95 Plug & Play, compliant with the VESA DDCI standards.

 
Part Number
KC-VM2K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
JAN Code

฿ 871.68

VGA CABLES 1 Piece(s) 3 Day(s) 24969887847107

Loading...

  1. 1

Basic Information

Type Cable with ferrite core Connector type CN1 VGA (male) Connector type CN2 VGA (male)
CN1 connector direction Straight CN2 connector direction Straight Color White
Finished outer diameter(mm) 5 Cable standard UL20276 Connector Specifications Mini D-sub (HD) 15‑pin male inch screw (4-40) - Mini D-sub (HD) 15‑pin male inch screw (4-40)

Please check the type/dimensions/specifications of the part KC-VM2K in the Slim Display Cable (For Analog RGB [VGA] / Color Connector) series.

Products with similar specification

Part Number
KC-VM1K
KC-VM3K
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLength
(m)
JAN Code

฿ 746.98

1 Piece(s) 3 Day(s) 14969887847091

฿ 1,051.57

1 Piece(s) 3 Day(s) 34969887847114