(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Display extension cable, composite coaxial type for VGA
[Features]
· Cable for extending a cable for a mini D-sub (HD) 15‑pin type analog RGB display.
· Composite coaxial cable using a 75‑Ω coaxial cable for RGB video signals. This high quality cable has very little image deterioration even in high resolution mode, because it is noise resistant with extremely low signal loss.
· Straight and fully connected type connecting all mini D-sub 15 pins.
· The double-shielded cable with airtight aluminum shielding on the inner side of the copper high-density braided shield material protects valuable data from most noise frequencies from low to high.
· Uses twisted pair wires with 2 core wires twisted together to guard against noise.
· The mold connector interior is secured with a plastic mold. Also, all surfaces have been shielded, which prevents external interference and provides noise resistance. It also has superior vibration resistance and impact resistance.
· Gold-plated pins (contacts) are used for rust resistance and to minimize concerns of signal degradation over time.
· Uses lead-free solder that contains almost no lead in the process of affixing the cable core to the pins inside the connector.
· Supports Windows 95 Plug & Play, compliant with the VESA DDCI standards.
Part Number |
---|
KB-CHD152FK2 |
KB-CHD154FK2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (m) | JAN Code |
---|---|---|---|---|---|---|---|
฿ 1,018.32 | VGA CABLES | 1 Piece(s) | 3 Day(s) | 2 | 4969887846841 | ||
฿ 1,483.94 | VGA CABLES | 1 Piece(s) | 3 Day(s) | 4 | 4969887846858 |
Loading...
Type | Cable | Connector type CN1 | VGA (male) | Connector type CN2 | VGA (female) |
---|---|---|---|---|---|
CN1 connector direction | Straight | CN2 connector direction | Straight | Color | Light gray |
Finished outer diameter(mm) | 9 | Cable standard | UL2919 | Connector Specifications | Mini D-sub (HD) 15‑pin male inch screw (4-40) - Mini D-sub (HD) 15‑pin female inch nut (4-40) |
How can we improve?
How can we improve?