1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Keyboard Extension Cable

PC PARTS HARNESES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 908.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cable for extending the keyboard/mouse (mini DIN 6 pin) cables for DOS/V PCs of various brands

[Features]
· Cable for extending the keyboard/mouse (mini DIN 6 pin) cables for DOS/V PCs of various brands.
· The double-shielded cable with airtight aluminum shielding on the inner side of the copper high-density braided shield material protects valuable data from most noise frequencies from low to high.
· The mold connector interior is secured with a plastic mold. Also, all surfaces have been shielded, which prevents external interference and provides noise resistance. It also has superior vibration resistance and impact resistance.
· Gold-plated pins (contacts) are used for rust resistance and to minimize concerns of signal degradation over time. (Female connector only)

 
Part Number
KB-K664K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 908.70

PC PARTS HARNESES 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Keyboard Extension Cable Length 4 m Finished outer diameter 5 mm
Connector Shape Mini DIN 6‑pin male - mini DIN 6‑pin female Wiring Entirely straight connection JAN Code 4969887513781