1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Terminator (Pin Type) (Part Number)

LAN CONNECTORS

Terminator (Pin Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 273.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

50‑Ω termination resistor for 10BASE2 cable

[Features]
· 50‑Ω termination resistor for 10BASE2 cable.

 
Part Number
AD2-TM-PK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 273.38

LAN CONNECTORS 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Connector Shape Coaxial A/B/C BNC Applicable pin/contact Male (plug)
Number Of Pins 1 Application Cable Connection Wire connection method Crimp
Connection direction Straight Protection function (environmentally resistant) NA Impedance(Ω) 50
JAN Code  4969887562284