(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi low-voltage circuit breaker contributing to the future creation of electrical equipment.
Mitsubishi no-fuse breakers and earth leakage breakers that meet the needs of the market for over half a century.
Including WS-V series equipped with the latest breaker technology. Various product ranges are available to meet the needs of the distribution board and machinery market.
Part Number |
---|
NF32-SV 3P 10A PR |
NF32-SV 3P 25A PR |
NF63-CV 3P 32A PR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame | Rated Current (A) |
---|---|---|---|---|---|---|---|
฿ 2,383.00 ฿ 1,787.49 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 30AF | 10 | ||
฿ 2,383.00 ฿ 1,787.49 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 30AF | 25 | ||
฿ 2,043.00 ฿ 1,532.45 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 50AF | 32 |
Loading...
Rated block capacity AC 400 V(kA) | 5 | Number of Poles | 3 | Mounting Method | Fasten With Screws |
---|---|---|---|---|---|
Connection Method | Surface type | Representative Standard | PSE / CE / CCC | Dimension height(mm) | 130 |
Dimension width(mm) | 75 | Dimension depth(mm) | 90 | Rated block capacity AC 415 V(kA) | 2.5 |
Rated block capacity AC 240 V(kA) | 7.5 | Rated block capacity AC 230 V(kA) | 7.5 | Rated breaking capacity (kA) | 7.5 |
How can we improve?
How can we improve?