(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi low-voltage circuit breaker contributing to the future creation of electrical equipment.
Mitsubishi no-fuse breakers and earth leakage breakers that meet the needs of the market for over half a century.
Including WS-V series equipped with the latest breaker technology. Various product ranges are available to meet the needs of the distribution board and machinery market.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Rated Operating Voltage (V) | Rated Current (A) | rate sensitivity current (mA) | Representative Standard | Rated block capacity, voltages except VAC 100/200/400, VDC 250 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,957.00 ฿ 1,467.55 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 1.5 | 1.5 | AC100-200 | 30 | 15 | PSE | - | ||
฿ 1,873.00 ฿ 1,404.94 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 1.5 | 1.5 | AC100-200 | 30 | 15 | PSE | - | ||
฿ 1,873.00 ฿ 1,404.94 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 1.5 | 1.5 | AC100-200 | 30 | 30 | PSE | - | ||
฿ 1,447.00 ฿ 1,084.96 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 1.5 | 1.5 | AC100-200 | 30 | 15 | PSE | - | ||
฿ 1,447.00 ฿ 1,084.96 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 1.5 | 1.5 | AC100-200 | 30 | 30 | PSE | - | ||
฿ 1,618.00 ฿ 1,213.82 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | - | - | - | - | - | - | ||
฿ 1,618.00 ฿ 1,213.82 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 1.5 | - | AC100 | 15 | 15 | PSE | - | ||
฿ 1,618.00 ฿ 1,213.82 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | - | - | - | - | - | - | ||
฿ 1,618.00 ฿ 1,213.82 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 1.5 | - | AC100 | 20 | 15 | PSE | - | ||
฿ 1,618.00 ฿ 1,213.82 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 1.5 | - | AC100 | 30 | 15 | PSE | - | ||
฿ 1,618.00 ฿ 1,213.82 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 1.5 | - | AC100 | 30 | 30 | PSE | - | ||
฿ 2,043.00 ฿ 1,532.45 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | - | - | - | - | - | - | ||
฿ 1,915.00 ฿ 1,436.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 1.5 | 1 | AC100-200 | 15 | 15 | PSE | - | ||
฿ 2,043.00 ฿ 1,532.45 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 1.5 | 1 | AC100-200 | 20 | 15 | PSE | - | ||
฿ 2,043.00 ฿ 1,532.45 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 1.5 | 1 | AC100-200 | 20 | 30 | PSE | - | ||
฿ 2,043.00 ฿ 1,532.45 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 1.5 | 1 | AC100-200 | 30 | 15 | PSE | - | ||
฿ 2,043.00 ฿ 1,532.45 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 1.5 | 1 | AC100-200 | 30 | 30 | PSE | - | ||
฿ 3,150.00 ฿ 2,362.50 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | - | - | - | - | - | - | ||
฿ 3,150.00 ฿ 2,362.50 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | - | - | - | - | - | - | ||
฿ 3,150.00 ฿ 2,362.50 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | - | AC100-240 | 20 | 10 | PSE / CE / TUV | Available | ||
฿ 3,150.00 ฿ 2,362.50 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | - | AC100-240 | 20 | 30 | PSE / CE / TUV | Available | ||
฿ 1,915.00 ฿ 1,436.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | - | - | - | - | - | - | ||
฿ 1,915.00 ฿ 1,436.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 1.5 | 1 | AC100-200 | 15 | 15 | PSE | - | ||
฿ 2,043.00 ฿ 1,532.45 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | - | - | - | - | - | - | ||
฿ 1,915.00 ฿ 1,436.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 1.5 | 1 | AC100-200 | 20 | 15 | PSE | - | ||
฿ 1,915.00 ฿ 1,436.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 1.5 | 1 | AC100-200 | 30 | 15 | PSE | - | ||
฿ 1,915.00 ฿ 1,436.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 1.5 | 1 | AC100-200 | 30 | 30 | PSE | - | ||
฿ 1,577.00 ฿ 1,182.43 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 1 | 1 | AC100-200 | 15 | 10 | PSE | - | ||
฿ 1,577.00 ฿ 1,182.43 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 1 | 1 | AC100-200 | 15 | 15 | PSE | - | ||
฿ 1,577.00 ฿ 1,182.43 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 1 | 1 | AC100-200 | 15 | 30 | PSE | - | ||
฿ 1,577.00 ฿ 1,182.43 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 1 | 1 | AC100-200 | 20 | 10 | PSE | - | ||
฿ 1,577.00 ฿ 1,182.43 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 1 | 1 | AC100-200 | 20 | 15 | PSE | - | ||
฿ 1,577.00 ฿ 1,182.43 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 1 | 1 | AC100-200 | 20 | 30 | PSE | - |
Loading...
Ampere frame AF | 30AF | Number of Poles | 2 | Mounting Method | Fasten With Screws |
---|---|---|---|---|---|
Dimension height(mm) | 70 | Dimension width(mm) | 32 | Dimension depth(mm) | 46.5 |
Connection Method | Surface form |
How can we improve?
How can we improve?