(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi low-voltage circuit breaker contributing to the future creation of electrical equipment.
Mitsubishi no-fuse breakers and earth leakage breakers that meet the needs of the market for over half a century.
Including WS-V series equipped with the latest breaker technology. Various product ranges are available to meet the needs of the distribution board and machinery market.
Part Number |
---|
NV400-SEW 3P 400A 2-440V 1.2.500MA JIEN |
NV400-SEW 3P 400A 100-440V 1.2.500MA |
NV400-SEW 3P 400A 100-440V 30MA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Operating Voltage (V) | rate sensitivity current (mA) |
---|---|---|---|---|---|---|---|
฿ 55,240.00 ฿ 41,430.00 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | AC200-440 | 100· 200· 500 switch | ||
฿ 40,562.00 ฿ 30,421.50 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | AC100-440 | 100· 200· 500 switch | ||
฿ 40,562.00 ฿ 30,421.50 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | AC100-440 | 30 |
Loading...
Ampere frame AF | 400AF or higher | Rated block capacity AC 100 V(kA) | 85 | Rated block capacity AC 200 V(kA) | 85 |
---|---|---|---|---|---|
Rated block capacity AC 400 V(kA) | 50 | Number of Poles | 3 | Rated Current(A) | 400 |
Mounting Method | Fasten With Screws | Dimension height(mm) | 257 | Dimension width(mm) | 140 |
Dimension depth(mm) | 155 | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Connection Method | Surface form |
How can we improve?
How can we improve?