(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi low-voltage circuit breaker contributing to the future creation of electrical equipment.
Mitsubishi no-fuse breakers and earth leakage breakers that meet the needs of the market for over half a century.
Including WS-V series equipped with the latest breaker technology. Various product ranges are available to meet the needs of the distribution board and machinery market.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Ampere frame AF | Number of Poles | Rated Operating Voltage (V) | Rated Current (A) | rate sensitivity current (mA) | Mounting Method | Representative Standard | Dimension width (mm) | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Connection Method | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,467.00 ฿ 12,350.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | Other | 3 | AC100-440 | 125 | 100· 200· 500 switch | Fasten With Screws | - | 105 | Available | Surface form | General-Purpose product | ||
฿ 16,467.00 ฿ 12,350.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | Other | 3 | AC100-440 | 125 | 30 | Fasten With Screws | - | 105 | Available | Surface form | General-Purpose product | ||
฿ 16,467.00 ฿ 12,350.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | Other | 3 | AC100-440 | 150 | 100· 200· 500 switch | Fasten With Screws | - | 105 | Available | Surface form | General-Purpose product | ||
฿ 16,467.00 ฿ 12,350.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | Other | 3 | AC100-440 | 150 | 30 | Fasten With Screws | - | 105 | Available | Surface form | General-Purpose product | ||
฿ 16,467.00 ฿ 12,350.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | - | 3 | 100-440 | 175 | 100.200.500 | - | CE | 105 | - | - | - | ||
฿ 16,467.00 ฿ 12,350.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | - | 3 | 100-440 | 200 | 30 | - | CE | 105 | - | - | - | ||
฿ 16,467.00 ฿ 12,350.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | - | 3 | 100-440 | 225 | 30 | - | CE | 105 | - | - | - | ||
฿ 16,467.00 ฿ 12,350.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | - | 3 | 100-440 | 225 | 100.200.500 | - | CE | 105 | - | - | - | ||
฿ 16,467.00 ฿ 12,350.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | Other | 3 | AC100-440 | 250 | 100· 200· 500 switch | Fasten With Screws | - | 105 | Available | Surface form | General-Purpose product | ||
฿ 16,467.00 ฿ 12,350.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | Other | 3 | AC100-440 | 250 | 30 | Fasten With Screws | - | 105 | Available | Surface form | General-Purpose product | ||
฿ 21,687.00 ฿ 16,265.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | - | 4 | 200-440 | 125 | 30 | - | CE | 140 | - | - | - | ||
฿ 21,687.00 ฿ 16,265.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | - | 4 | 200-440 | 125 | 100.200.500 | - | CE | 140 | - | - | - | ||
฿ 21,687.00 ฿ 16,265.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | - | 4 | 200-440 | 150 | 30 | - | CE | 140 | - | - | - | ||
฿ 21,687.00 ฿ 16,265.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | - | 4 | 200-440 | 150 | 100.200.500 | - | CE | 140 | - | - | - | ||
฿ 21,687.00 ฿ 16,265.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | - | 4 | 200-440 | 200 | 30 | - | CE | 140 | - | - | - | ||
฿ 21,687.00 ฿ 16,265.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | - | 4 | 200-440 | 200 | 100.200.500 | - | CE | 140 | - | - | - | ||
฿ 21,687.00 ฿ 16,265.25 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | - | 4 | 200-440 | 225 | 100.200.500 | - | CE | 140 | - | - | - |
Loading...
Rated block capacity AC 100 V(kA) | 85 | Rated block capacity AC 200 V(kA) | 85 | Rated block capacity AC 400 V(kA) | 36 |
---|---|---|---|---|---|
Dimension height(mm) | 165 | Dimension depth(mm) | 92 |
How can we improve?
How can we improve?