(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi low-voltage circuit breaker contributing to the future creation of electrical equipment.
Mitsubishi no-fuse breakers and earth leakage breakers that meet the needs of the market for over half a century.
Including WS-V series equipped with the latest breaker technology. Various product ranges are available to meet the needs of the distribution board and machinery market.
Part Number |
---|
NV30-KC 3P 5A 100-200V 30MA |
NV30-KC 3P 10A 30MA |
NV30-KC 3P 15A 30MA |
NV30-KC 3P 20A 100-200V 30MA |
NV30-KC 3P 30A 30MA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Current (A) |
---|---|---|---|---|---|---|
฿ 2,952.00 ฿ 2,213.70 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 5 | ||
฿ 2,952.00 ฿ 2,213.70 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | ||
฿ 2,952.00 ฿ 2,213.70 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | ||
฿ 2,952.00 ฿ 2,213.70 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 20 | ||
฿ 2,952.00 ฿ 2,213.70 | EARTH LEAKAGE CIRCUIT BREAKER | 1 Piece(s) | Same day | - |
Loading...
Ampere frame AF | 30AF | Rated block capacity AC 100 V(kA) | 5 | Rated block capacity AC 200 V(kA) | 5 |
---|---|---|---|---|---|
Number of Poles | 3 | Rated Operating Voltage(V) | AC100-200 | rate sensitivity current(mA) | 30 |
Mounting Method | DIN/Screw retention | Representative Standard | PSE | Dimension height(mm) | 96 |
Dimension width(mm) | 75 | Dimension depth(mm) | 76 | Connection Method | Surface form |
How can we improve?
How can we improve?