1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earth Leakage Circuit Breakers(ELCB) NV-KC Series

Earth Leakage Circuit Breakers(ELCB)  NV-KC Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,903.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • *Product image is a representative image. The actual item varies according to the model number. Please bear this in mind.

Product Description

Mitsubishi low-voltage breaker contributing to building the future of electrical equipment.
Mitsubishi no-fuse breakers and earth leakage circuit breakers, meeting the needs of the market for over half a century.
Including the new WS-V series equipped with the latest breaker technology, various product ranges are available that address the needs of both the power distribution market and machinery market.

 
Part Number
NV100-KC 3P 60A 100-200V 30MASALE
NV100-KC 3P 60A 100-200V 100MASALE
NV100-KC 3P 75A 100-200V 30MASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
rate sensitivity current
(mA)

฿ 5,903.00

฿ 4,427.25

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 6030

฿ 5,903.00

฿ 4,427.25

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 60100

฿ 5,903.00

฿ 4,427.25

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 7530

Loading...

  1. 1

Basic Information

Ampere frame AF 100AF Rated block capacity AC 100 V(kA) 5 Rated block capacity AC 200 V(kA) 5
Number of Poles 3 Rated Operating Voltage(V) 100-200 AC Mounting Method DIN/Screw retention
Representative Standard PSE Dimension height(mm) 97.5 Dimension width(mm) 75
Dimension depth(mm) 76 Connection Method Surface form