1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circuit Breaker for Control Panel FHU/FAU Series (Earth Leakage Breaker) NV50-FHU/FAU

Circuit Breaker for Control Panel FHU/FAU Series (Earth Leakage Breaker) NV50-FHU/FAU
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,470.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • *Product image is a representative image. The actual item varies according to the model number. Please bear this in mind.

Product Description

Mitsubishi low-voltage breaker contributing to building the future of electrical equipment.
Mitsubishi no-fuse breakers and earth leakage circuit breakers, meeting the needs of the market for over half a century.
Including the new WS-V series equipped with the latest breaker technology, various product ranges are available that address the needs of both the power distribution market and machinery market.

 
Part Number
NV50-FHU 2P 20A 100-240V 30MASALE
NV50-FHU 3P 30A 100-240V 30MASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles Rated Current
(A)
Dimension width
(mm)

฿ 4,470.00

฿ 3,352.50

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 22050

฿ 6,578.00

฿ 4,933.50

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) 33075

Loading...

  1. 1

Basic Information

Ampere frame AF 50AF Rated block capacity AC 100 V(kA) 5 Rated block capacity AC 200 V(kA) 5
Rated Operating Voltage(V) 100-240 AC rate sensitivity current(mA) 30 Mounting Method DIN/Screw retention
Representative Standard PSE / CE / TUV / CCC Dimension height(mm) 96 Dimension depth(mm) 76
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Surface form