1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earth Leakage Circuit Breakers (ELCB) NV-SVU Series

EARTH LEAKAGE CIRCUIT BREAKER

Earth Leakage Circuit Breakers (ELCB) NV-SVU Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 31,373.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
  • The product images are representative products. Please note that the actual products may differ according to the part number.

Product Description

Mitsubishi low-voltage circuit breaker contributing to the future creation of electrical equipment.
Mitsubishi no-fuse breakers and earth leakage breakers that meet the needs of the market for over half a century.
Including WS-V series equipped with the latest breaker technology. Various product ranges are available to meet the needs of the distribution board and machinery market.

 
Part Number
NV125-SVU 3P 100A 120-480V 30MA SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 31,373.00

฿ 23,529.75

EARTH LEAKAGE CIRCUIT BREAKER 1 Piece(s) 72 Day(s)

Loading...

  1. 1

Basic Information

Ampere frame AF 125AF Rated block capacity AC 100 V(kA) 50 Rated block capacity AC 400 V(kA) 30
Number of Poles 3 Rated Operating Voltage(V) AC120-480 Rated Current(A) 100
rate sensitivity current(mA) 30 Mounting Method Fasten With Screws Representative Standard PSE / CE / TUV / CCC
Dimension height(mm) 160 Dimension width(mm) 90 Dimension depth(mm) 90
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Surface form Rated block capacity AC 240 V(kA) 50
Rated block capacity AC 480 V(kA) 30 Features Rated breaking capacity AC120V: 50

Please check the type/dimensions/specifications of the part NV125-SVU 3P 100A 120-480V 30MA in the Earth Leakage Circuit Breakers (ELCB) NV-SVU Series series.