1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TE Connectivity, IEC Filter (Male, C14, Flange Mount)

POWER CONNECTORS

TE Connectivity, IEC Filter (Male, C14, Flange Mount)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 540.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product images are representations. They may differ from the actual items, so please use the manufacturer website, etc., to confirm the external appearance of products.

Product Description

· Gender: male
・ Number of fuses = None
・ Switch type = 2 poles
・ Terminal method = spade
・ Rated current = 15 A
・ Rated voltage = 250 V AC
・ Mounting type = flange mount
・ Operating frequency = 50/60 Hz
・ IEC connector type = C14
・ Width = 44.2 mm
・ Depth = 28.94 mm
・ Height = 41.2 mm

 
Part Number
1-1609112-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 540.81

POWER CONNECTORS 1 Piece(s) Same day

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-1609112-4 in the TE Connectivity, IEC Filter (Male, C14, Flange Mount) series.