TDK, Multilayer Ceramic Capacitor (MLCC) 16V dc, 1.5μF ±10%

Brand :
TDK

Caution

  • [Discontinued product] Misumi will no longer accept orders for this product as of February 28, 2022. For inquiries regarding this matter, please use the chat/inquiry form on the "Electronics Components Technology Desk" at the top right of this page.
  • Product images are for illustration purposes only. The appearance of the product may differ from the actual product, so please check the manufacturer's website.

Product Description

• Capacitance = 1.5µF
• Voltage = 16V dc
• Package/Case = 0805 (2012M)
• Mounting type = Surface mount
• Temperature characteristics = X7R
• Tolerance Difference = ±10%
• Dimensions = 2 x 1.25 x 1.25mm
• Length = 2mm
• Depth = 1.25mm
• Height = 1.25mm
• Series = C
• Tolerance (minus) = -10%
• Tolerance (plus) = +10%
• Temperature coefficient = ±15%

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat