(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
TE Connectivity, heat shrink tube, RNF-100/3000 series.
Part Number |
---|
RNF 3000-3/1-0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Internal diameter (before contraction) (mm) | Tube Length (mm) | Color | Shrinkage Rate | Flame Retardant | Representative Standard | Internal diameter (after contraction) (mm) | Withstand Voltage | Shrink Ratio Details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 205.74 | TUBE HEAT-SHRINKABLE TUBE | 1 Piece(s) | 8 Day(s) | - | 1,200 | Black | 3:1 to Less Than 4:1 | NA | - | 1 | 45 kV/mm | 3:1 |
Loading...
Material | Polyolefin | Adhesive | NA | Operating Temperature(°C) | -55 to +135 |
---|---|---|---|---|---|
Halogen | No | Tube Shape | Straight |
Please check the type/dimensions/specifications of the part RNF 3000-3/1-0 in the TE Connectivity, Heat Shrink Tube, RNF-100/3000 Series series.
Part Number |
---|
RNF 3000-24/8-0 |
RNF 3000-24/8-4 |
RNF 3000-3/1-4-2 |
RNF 3000-6/2-0 |
RNF 3000-9/3-4 |
RNF-100-1/2-2-STK |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Internal diameter (before contraction) (mm) | Tube Length (mm) | Color | Shrinkage Rate | Flame Retardant | Representative Standard | Internal diameter (after contraction) (mm) | Withstand Voltage | Shrink Ratio Details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 764.93 | 1 Piece(s) | 8 Day(s) | 24 | 1,200 | Black | 3:1 to Less Than 4:1 | NA | - | 8 | 45 kV/mm | 3:1 | ||
฿ 799.39 | 1 Piece(s) | 8 Day(s) | 24 | 1,200 | Yellow | 3:1 to Less Than 4:1 | Available | UL | 8 | 45 kV/mm | 3:1 | ||
฿ 189.67 | 1 Piece(s) | 8 Day(s) | - | 1,200 | Yellow | 3:1 to Less Than 4:1 | Available | - | 1 | 45 kV/mm | 3:1 | ||
฿ 225.63 | 1 Piece(s) | 8 Day(s) | - | 1,200 | Black | 3:1 to Less Than 4:1 | NA | UL | 2 | 45 kV/mm | 3:1 | ||
฿ 372.59 | 1 Piece(s) | 8 Day(s) | - | 1,200 | Yellow | 3:1 to Less Than 4:1 | Available | - | 3 | 45 kV/mm | 3:1 | ||
฿ 353.17 | 1 Piece(s) | 8 Day(s) | - | 1,220 | Red | 2:1 to Less Than 3:1 | Available | - | 6.4 | 20 kV/mm | 2:1 |
How can we improve?
How can we improve?