1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TE Connectivity, Heat Shrink Tube

TE Connectivity, Heat Shrink Tube
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 733.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only. Specifications may differ for each part number, including shape and color.

Product Description

The sleeve type is a heat shrink tube. A transparent color is used to make it easy to see the inside of the tube. The material is fluorine polymer and has flame retardancy.

Specifications

HT-200-1/4-X-STK-CS-34128 ·External internal diameter = 6.35 mm
·Shrunk internal diameter = 3.18 mm
·Color = Clear
·Sleeve type = Heat shrink tube
·Adhesive surface = N
·Shrink ratio = 2:1
·Sleeve length = 1 m
·Material = Fluoropolymer
·Operating temperature Min = -70°C
·Operating temperature Max = +200°C
·Flame retardancy = Yes
·Withstand voltage = 19,700 V/mm
·Halogen free = N
·Angle = Straight
·Series = HT-200
HT-200-3/16-X-STK-CS-34128 ·External internal diameter = 4.75 mm
·Shrunk internal diameter = 2.36 mm
·Color = Clear
·Sleeve type = Heat shrink tube
·Adhesive surface = N
·Shrink ratio = 2:1
·Sleeve length = 1.2 m
·Material = Fluoropolymer
·Operating temperature Min = -70°C
·Operating temperature Max = +200°C
·Flame retardancy = Yes
·Withstand voltage = 19,700 V/mm
·Halogen free = N
·Angle = Straight
·Series = HT-200
Part Number
HT-200-1/4-X-STK-CS-34128
HT-200-3/16-X-STK-CS-34128
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecification 1 Specification 2

฿ 955.74

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 8 Day(s) External internal diameter = 6.35 mm; Shrunk internal diameter = 3.18 mm; color = clear; sleeve type = heat shrink tubeAdhesive surface = N; shrink ratio = 2:1; sleeve length = 1 m; material = fluoropolymer; operating temperature Min = -70°C; operating temperature Max = +200°C

฿ 733.23

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 8 Day(s) External internal diameter = 4.75 mm; Shrunk internal diameter = 2.36 mm; color = clear; sleeve type = heat shrink tubeAdhesive surface = N; shrink ratio = 2:1; sleeve length = 1.2 m; material = fluoropolymer; operating temperature Min = -70°C; operating temperature Max = +200°C

Loading...

  1. 1

Basic Information

Specifications 3 Flame retardancy = yes; withstand voltage = 19,700 V/mm; halogen free = N; angle = straight; series = HT-200