1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TE Connectivity, Heat Shrink Tube, ATUM Series

TE Connectivity, Heat Shrink Tube, ATUM Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 662.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

TE Connectivity, heat shrink tube, ATUM series.

Part Number
ATUM-12/3-0
ATUM-32/8-0
ATUM-52/13-0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInternal diameter (before contraction)
(mm)
Internal diameter (after contraction)
(mm)

฿ 662.23

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 8 Day(s) -3

฿ 1,098.67

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 8 Day(s) 328

฿ 2,994.21

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 8 Day(s) 5213

Loading...

  1. 1

Basic Information

Tube Length(mm) 1,200 Color Black Shrinkage Rate 4:1 or More
Flame Retardant Available Material Polyolefin Adhesive Available
Operating Temperature(°C) -55 to +110 Withstand Voltage 12 kV/mm Halogen No
Tube Shape Straight Shrink Ratio Details 4:1