1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

JST Non-Insulated Round Crimp Terminal, Stud Diameter: M3, 14AWG to 12AWG

CRIMPING TERMINAL

JST Non-Insulated Round Crimp Terminal, Stud Diameter: M3, 14AWG to 12AWG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • The product images are representative only. It may differ from the actual product, so please check the manufacturer's website, etc., for the external appearance of the product.

Product Description

·Insulation = non-insulated
·Minimum wire size mm2 = 3 mm2
·Maximum wire size mm2 = 5 mm^2
·Minimum wire size AWG = 14AWG
·Maximum wire size AWG = 12AWG
·Stud size = 3 mm
·Overall length = 17.8 mm

UL certified, E42024 CSA certified: LR20812. JST part number Rxxx conforms to JIS C 2805, and as for bare round crimp terminal, JST. JST bare round crimp terminal products, stud 3 corresponds to 12 mm, size 0.2 corresponds to 10.5 mm^2 (26 corresponds to 8 AWG) wires respectively. It is a butt seam type and is made of tin-plated oxygen-free copper.

 
Part Number
3.5-R3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20.32

CRIMPING TERMINAL 100 Piece(s) 5 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3.5-R3 in the JST Non-Insulated Round Crimp Terminal, Stud Diameter: M3, 14AWG to 12AWG series.