1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TE FASTON Terminal, FASTON.187 Series (18 AWG to 14 AWG, 16.1 mm)【50 Pieces Per Package】

CONNECTOR

TE FASTON Terminal, FASTON.187 Series (18 AWG to 14 AWG, 16.1 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 639.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. It may differ from the actual product, so please check the manufacturer's website, etc., for the external appearance of the product.

Product Description

·Series = FASTON.187
·Insulation = non-insulated
・ Gender = female
·Maximum wire size mm2 = 2 mm^2
·Minimum wire size AWG = 18AWG
·Maximum wire size AWG = 14AWG
·Tab size = 4.75 × 0.51 mm
·Length = 16.1 mm
・ Contact plating = tin
・ Contact material = copper phosphate

TE Connectivity FASTON 187 Series Quick Connect Crimp Receptacle Terminals. FASTON 187 Series Quick Connect Crimp Receptacle Terminals for quick installation and uniform reliability. With the experience in a wide range of industrial fields it has been proven that this crimping method is one of the most effective in ensuring electrically / mechanically stable performance. This FASTON 187 receptacle terminal features a step-down insulation support barrel that supplements the thickness of the insulation. Over-insertion of shoulderless tabs is prevented by tapering walls at the rear of this FASTON 187 receptacle. Crimping specifications of each FASTON terminal are precisely controlled, so all connectors work as specified. Use a dedicated crimp tool (sold separately) to achieve the optimum combination of mechanical strength and conductivity. The "F" type crimping termination ensures accurate elongation strength and conductivity throughout the lifespan of the circuit. This termination method also provides maximum durability against vibration and corrosion.

[Features and Advantages]
Quickly connectable to conductors with the right tools, crimping specifications precisely tuned for uniform reliability, electrically / mechanically stable performance, accurate elongation strength and conductivity, maximum durability for vibration and corrosion. Applications: FASTON 187 crimp receptacles are commonly used in the consumer electronics and automotive industries. Other applications include computers and peripherals, industrial controllers, test equipment, and telecommunications equipment, etc.

 
Part Number
170467-1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 639.57

CONNECTOR 1 Pack(s)

50 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 170467-1 in the TE FASTON Terminal, FASTON.187 Series (18 AWG to 14 AWG, 16.1 mm) series.