Crimp Terminal Contact, Female, AMP MCP 2.8 Series, 1-968875-1

Brand :
TE Connectivity
Caution
- Product images are representations. They may differ from the actual items, so please use the manufacturer website, etc., to confirm the external appearance of products.
Product Description
・ Gender = female
・ Combined = AMP MCP 2.8 connector housing
・ Series = AMP MCP 2.8
・ Minimum wire size mm2 = 0.5 mm2
・ Maximum wire size mm2 = 1 mm2
・ Contact plating = tin
・ Contact material = copper, nickel, silicon alloy