Harting Circuit Board Headers (6 Positions, 2-Row, Straight, 2.54 mm, SEK 18 Series)

Brand :
HARTING

Caution

  • Product images are representations. They may differ from the actual items, so please use the manufacturer website, etc., to confirm the external appearance of products.

Product Description

・ Series = SEK 18
・ Pitch = 2.54 mm
・ Number of contacts = 6
・ Number of rows = 2
· Body orientation = straight
・ Shroud/Unshroud = Shroud
· Mounting type: through hole
・ Terminal method = solder
・ Contact plating = gold

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat