1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TE Connectivity Cable Sleeve Kit Flame Retardant RNF100 Series Color = Black

CABLE ACCESSARY CABLE TIE

TE Connectivity Cable Sleeve Kit Flame Retardant RNF100 Series Color = Black
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,206.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is for illustration purposes only. It may differ from the actual item, so please use the manufacturer website, etc., to confirm the product appearance of the product.

Product Description

·Including amount = 235
·Sleeve length = 0.05 m, 0.07 m, 0.1 m, 0.2 m
·Material = Polyolefin
·Color = black
·Operating Temperature / Max = +135°C
·Combustion Behavior = Flame Retardant
·Shrink ratio = 2:1

 
Part Number
RNF-100-KIT-BLACK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,206.96

CABLE ACCESSARY CABLE TIE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Shape Sleeve Operating Temperature (Maximum)(℃) 135 Color Black
Protection Function (Environmental Resistance) Flame Retardance

Please check the type/dimensions/specifications of the part RNF-100-KIT-BLACK in the TE Connectivity Cable Sleeve Kit Flame Retardant RNF100 Series Color = Black series.