1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

FA Network Cable, DeviceNet (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • FA Network Cable, DeviceNet
  • FA Network Cable, DeviceNet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 41,569.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

FA network cable designed to comply with the ODVA-proposed FA Open Network, DeviceNet specifications.

 
Part Number
KND-SB(THICK)-100
KND-SB(THIN)-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCable Outer Diameter
(mm)
Color Finished outer diameter
(mm)

฿ 48,137.50

KND-SB(THICK)-100 1 Piece(s) 8 Day(s) 1010.0 or More [Gray / Light Gray] Gray12

฿ 41,569.86

CABLE 1 Piece(s) 8 Day(s) 107.0 to 7.9[Brown] 000117

Loading...

  1. 1

Basic Information

Category Others Shield Structure Shielded・STP Shield Details Double Layer Shield
FA Network Standard DeviceNet Standard UL / CSA (cUL) Cable Conductor Stranded Wire
Conductor Size Composite Cable Cable Feature Oil-Resistant / Heat-Resistant Sheath Material PVC
Insulation body materials Polyethylene-Based