(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Twisted pair cables for CC-Link IE Field Network compliance.
Category | CAT5e | Shield Structure | Shielded・STP | Shield Details | Double Layer Shield |
---|---|---|---|---|---|
FA Network Standard | CC-LINK | Standard | UL / CSA (cUL) | Cable Conductor | Stranded Wire |
No. of Cores | 4 Pair (4P) | Cable Outer Diameter(mm) | 6.0 to 6.9 | Cable Feature | Oil-Resistant / Heat-Resistant |
Sheath Material | PVC |
Please check the type/dimensions/specifications of the part FANC-IEF-P-100 in the Industrial Ethernet Cable, CC-Link IE Field Network Compliant series.
Part Number |
---|
FANC-IEF-Z-100 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Conductor Size | Color | Finished outer diameter (mm) |
---|---|---|---|---|---|---|---|---|
฿ 32,068.75 | 1 Piece(s) | 8 Day(s) | 10 | AWG26 (0.12sq) | Black | 6.5 |
How can we improve?
How can we improve?