1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Horizontal/Vertical Articulated Arm EA Series (Part Number)

DISPLAY ARM

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,312.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Horizontal/vertical articulated arm
· Installation method can be selected from clamp type and grommet type

 
Part Number
EA-115D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,312.92

DISPLAY ARM 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Mountable arm (unit) Clamp Mounting method (monitor) VESA75/VESA100 Load Resistance(Kg) 8
Arm mobility direction Horizontal/vertical Swinging / rotating Available Color Silver
Product Type Horizontal/Vertical Articulated Arm Main unit load(kg) 4.88 Material Aluminum Alloy
Overall Arm Length(mm) 1,165 Number of Joints 5