1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mounting Bracket for LED Lighting, for CLA Type, Supported Models: CLA

SIGNAL TOWER BUZZER OPTION

Mounting Bracket for LED Lighting, for CLA Type, Supported Models: CLA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 346.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Mounting bracket (side mounted, secured with screws) for LED work light CLA SZ-310AS A bracket for side mounting PATLED CLA series lights.
This product is compatible with the mounting pitch for LED lighting CLB-N1/N2 types, enabling smooth product replacement if required in the future.
* This product and SZ-310AR are necessary to secure CLA9S/12S/15S.

 
Part Number
SZ-310AS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 346.00

SIGNAL TOWER BUZZER OPTION 1 Piece(s) 21 Day(s) 10

Loading...

  1. 1

Basic Information

Type Lighting Related Part (Other) Color White Material Polycarbonate
Compatible Model CLA Specifications Side mount (secure with screws, 2 pcs. included) JAN Code 4938766017856

Please check the type/dimensions/specifications of the part SZ-310AS in the Mounting Bracket for LED Lighting, for CLA Type, Supported Models: CLA series.