1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Card Type Voice Synthesizer

SIGNAL TOWER BUZZER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 31,429.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Card Type Voice Synthesizer
A Card Type Voice Synthesizer, which is a device for SD card message data registration and editing
[Feature]
● Message data can be saved on an SD card (sold separately) and simply inserted into the card slot. Message changes can also be easily made.
● Rated Voltage(V) : AC/DC24V
● High-quality voice message and melody playback for up to 240 minutes.
● Operating Temperature (°C): -10 to 55

 
Part Number
FV-511AJ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 31,429.00

SIGNAL TOWER BUZZER 1 Piece(s) 21 Day(s)

Loading...

  1. 1

Basic Information

Rated Voltage(V) AC/DC24V Shape Silique type Sound Continuous / Intermittent
Types of sound Voice/music / Other Dimension width(mm) 266 Dimension length(mm) 145
Dimension thickness(mm) 34 Specifications NPN/PNP open collector

Please check the type/dimensions/specifications of the part FV-511AJ in the Card Type Voice Synthesizer series.